You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EM770DPRDWE

Excel Life 1 Way 16A Double Pole Switch Mechanism with Red Dot White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001413912

Description

  • Fluoro rated up to 10AX
  • Double Pole, Double Throw
  • Excellent switching action - superior make or break contact
  • Double pole for additional safety
  • Red indicator marking on switch
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001414377 99mmW x 49mmH x 99mmD
Outer Carton 120 9321001414834

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.