You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EM770HEATWE

Excel Life 16A 2 Way HEAT Engraved Rocker Switch Mechanism White

Saleable Location AUS/NZL
Item Dimensions 21.0mmW x 21.0mmH x 21.0mmD
Video youtube

Description

  • Fluoro rated up to 16AX
  • Single Pole, Double Throw
  • Excellent switching action - superior make or break contact
  • Clear engraving on mechanisms allows for easy identification of function
  • Engraved 'HEAT'
  • Can be fitted with an LED ring kit (EM770LEDWE)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001413998 21.0mmW x 21.0mmH x 21.0mmD
Inner Carton 10 9321001414452 99.0mmW x 99.0mmH x 49.0mmD
Outer Carton 120 9321001414919 200.0mmW x 200.0mmH x 150.0mmD
Pallet 24000

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.