EM770XDOORWE
Description
- 16A Spring Return Switch
- Single Pole, Double Throw
- Excellent switching action - superior make or break contact
- Clear engraving on mechanisms allows for easy identification of function
- Engraved 'DOOR'
- Can be fitted with an LED ring kit (EM770LEDWE)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001414100 | |
| Inner Carton | 10 | 9321001414568 | 99mmW x 99mmH x 49mmD |
| Outer Carton | 120 | 9321001415022 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity