You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

435/2

HPM Wall Box

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001415220
Item Dimensions 101.0mmW x 70.0mmH x 51.0mmD

Description

This wall box is ideal for both residential and commercial applications, including hospitals, hotels, public buildings, and multi-dwelling apartments.

  • 84mm centre installation
  • Corrosion resistant
  • Cable entry top and rear
  • Fastening arms allow for 5mm - 30mm thick plasterboard
  • Suitable for plaster walls 10mm to 32mm thick, it is designed for double switchplates or powerpoints.
  • 435/2 wall boxes shall not be ganged together with other 435/2 wall boxes
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 280.0
Outer Carton 60 9321001415237 380.0mmW x 310.0mmH x 330.0mmD 17.8

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.