You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

ED770/40DPUG

Excel Life 40A Double Pole Heavy Duty Vertical Switch 1 Gang Urban Grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001417552
Item Dimensions 77.0mmW x 121.0mmH x 25.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Series switches with heavy duty rocker switches have a switching capacity of 40A, making it suitable for use with appliances that require the additional amperage. They are built tough and are reliable to withstand wear and tear in both residential and commercial environments.

  • 40A switching capacity, double pole
  • 4 Corner fixing options making it a secure installation
  • Cut-out size: 56 x 96mm
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 140.0mmW x 190.0mmH x 33.0mmD 0.11 0.112
Inner Carton 10 9321001417569 163.0mmW x 163.0mmH x 131.0mmD 1.1 1.27
Outer Carton 120 9321001417576 499.0mmW x 333.0mmH x 262.0mmD 13.2 15.74

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.