323001
Description
Switchboard device with high resolution 7 inch LCD display and icon menu. Able to communicate with handsets, entrance panels and other devices. Manages incoming calls and alarms. Can store up to 1000 call and alarm records. Provides quick message retrieval using handset addresses.
- Weather protection: IP54
- 7’’ LCD colour monitor with Icon menu with a simple, intuitive interface
- Save up to 1,000 calls and alarm settings
- Full door entry functions with entrance panels and indoor handsets
- Complete alarm management: receiving, recording and storage of alarms
- Supervision system for the whole installation
- Option to directly connect an external coax camera, sold separately
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245063230019 | 2.0 | ||
| Inner Carton | 1 | ||||
| Outer Carton | 1 | 241.0mmW x 250.0mmH x 383.0mmD | 2.001 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity