You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

323008

Bticino D45 2-3 IU Apartment Interface

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1.000000000

Description

This device must be used when the apartment has 2 or 3 handsets. The interface must be installed between the floor shunt (323002) and the indoor handsets. DIN rail installation.

  • Basic apartment interface
  • DIN rail installation

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245063230088
Inner Carton 6
Outer Carton 72 278.0mmW x 60.0mmH x 285.0mmD 0.88

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.