You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

316513

Bticino D45 HandsfreeIntercom kit 7'' Handsfree internal screen and IP54/IK07 external panel - RJ45 connection

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Barcode 8005543438534

Description

Based on RJ45 connection, this Intercom kit includes a 7'' Handsfree internal screen and IP54/IK07 external panel. Suitable for single homes/apartments, it can be expanded up to 3 internal screens in total, with communication between each internal screen available without any extra accessory.

  • 7 internal screen
  • IP54/IK07 door station
  • RJ45 technology for easy installation
  • Expandabled to up to 3 internal screens
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.