420245
Description
Trip-free switches for on-load circuit breaking and isolation of low voltage electrical circuits.
- Moulded Case Circuit Breaker (MCCB) - fixed version
- Thermal adjustable from 0,8 to 1 In
- Magnetic adjustable from 5 to 10 In
- Supplied with fixing screws, connection plates for bars and cable lugs and insulated shields (phase barriers)
- Breaking capacity Icu 36 kA (400 V~)
- 4 Phase
- In : 100A
- DPX3 -I platform has been developed to give a new solution of protection devices for a more precise approach in flux installations in order in order to offer the perfect solution for builders and installers.
- DPX3 -I platform provides a complete flux approach at a premium level, with easy installation using a Fit & Forget approach offering a direct sale distribution solution
Volumetrics
Contents | |
---|---|
Base Unit | 1 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |