e-catalogue 2025

Description

Moulded circuit breaker for control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit by interrupting current flow after a fault is detected

  • Moulded Case Circuit Breaker (MCCB) - fixed version
  • Thermal adjustable from 0,8 to 1 In
  • Magnetic adjustable from 5 to 10 In
  • Supplied with fixing screws, connection plates for bars and cable lugs and insulated shields (phase barriers)
  • Breaking capacity Icu 70 kA (400 V~)
  • 3 Phase
  • In : 250A

Volumetrics

Contents
Base Unit 1
Inner Carton 1

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.