e-catalogue 2025

420639

DPX³ 250 MCCB electronic release - Icu 70 kA - 400 V~ - 3 Phase - 250 A

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245064206396

Description

Moulded circuit breaker for control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit by interrupting current flow after a fault is detected

  • MCCBs - fixed version
  • Protection against overloads: lr adjustable from 0.4 to 1 x ln, Tr adjustable from 3 to 15s
  • Protection against short circuits: lsd adjustable from 1.5 to 10 x lr, Tsd adjustable from 0 to 0.5s
  • Breaking capacity Icu 70 kA (400 V~)
  • Breaking capacity Icu 70 kA (400 V~)
  • 3P
  • In : 250A
  • DPX3 platform provides a complete flux approach in premiummarket segment, with easy installation using a Fit & Forget approach offering a direct sale distribution solution

Volumetrics

Contents
Inner Carton 1

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.