420655
Description
- MCCBs with electronic earth leakage module - fixed version
- Protection against overloads: lr adjustable from 0.4 to 1 x ln, Tr adjustable from 3 to 15s
- Protection against short circuits: lsd adjustable from 1.5 to 10 x lr, Tsd adjustable from 0 to 0.5s
- Equipped with earth leakage module with LCD screen
- Equipped with earth leakage module with LCD screen
- Adjustable sensitivity: 0.03 - 0.3 - 1 - 3 A
- Adjustable tripping: 0 - 0.3 - 1 - 3s (with 0.03 A possible only 0s)
- 4P
- In : 40A
- DPX3 platform provides a complete flux approach in premiummarket segment, with easy installation using a Fit & Forget approach offering a direct sale distribution solution
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245064206556 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |