You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

  • 2 modules
  • Isolating switches DX³-IS - from 16 A to 125 A
  • AC 23 A according to IEC 60947 - 3, AC 22 A for 125 A
  • Double break contacts
  • Compliant with AS/NZS 60947.3
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245064064507
Inner Carton 5
Outer Carton 50

Documentation

icon Data Sheets & Others
icon Brochures
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.