You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

409117

Miniature Circuit Breaker DX3 240V a.c - 1P C 32A 10KA

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245064091176
Item Dimensions 94.8mmW x 17.8mmH x 77.8mmD

Description

  • Breaking capacity of 10kA
  • Label holder enables clear identification of circuits for easy maintenance
  • Large terminals up to 35mm² (In ? 63A) or 70mm² (In ? 80A)
  • Padlock accessory (Cat no MCBLOCK) for installation in DB's
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Inner Carton 1 104.0mmW x 86.0mmH x 188.0mmD 1.511
Outer Carton 44 228.0mmW x 205.0mmH x 280.0mmD 9.245

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.