AR400A3PMWE
Description
Electronic Push Button Dimmer featuring 3-wire technology, suitable for LED dimmable devices. Equipped with a soft-touch electronic push button, dimming level memory function, and a programmable LED indicator for customizable feedback.
- Use with dimmable LEDs, incandescent, halogen and dimmable compact fluorescents
- Multi-way dimming option with AR450SLAVEWE
- Programmable LED indicator (Blue or Red)
- Programmable soft-start mode & Max/Min light levels
- Dimming level memory function
- KickStart mode suitable for modern light sources
- Program parameters stored in a non-volatile memory
- Complies to Australian Standards AS/NZS 3100
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001419471 | |
| Inner Carton | 10 | 9321001419488 | 126.0mmW x 162.0mmH x 83.0mmD |
| Outer Carton | 120 | 9321001419495 | 330.0mmW x 250.0mmH x 80.0mmD |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity