You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

DB36PM2D1000O

DBX³ 2 DIN 250A IP55 36 Pole Distribution Board with Main Switch Orange

Saleable Location AUS
Base Unit Barcode 9321001485865
Item Dimensions 590.0mmW x 1000.0mmH x 225.0mmD

Description

  • Fitted with chassis 250A 25kA/0.1s and 250A main switch
  • IP 42 rated
  • Hinged escutcheon
  • 1 DIN rail or 2 DIN rail knock-outs options
  • Split earth & netural wiring
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1
Pallet 8

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.