e-catalogue 2025

Description

These distribution terminal blocks are constructed from brass and feature zinc-plated bichromated steel. They can be effortlessly installed using universal terminal block supports that are compatible with Plexo³ / HL and XL³ 125 enclosures.

  • Distribution terminal blocks
  • Conform to standard IEC 60998-2-1
  • Supplied ready for use (screws not tightened)
  • 100 A max. - 400 V~ with 25 mm² input
  • 80 A max. - 400 V~ with 16 mm² input
  • For use with Ø M4 screws
  • Number of connections: : 1 x 6 to 25 + 14 x 1.5 to 16 mm²
  • Length: : 122 mm
  • Compatible with Universal block supports - 048011, 004817 or 404821

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 122.0mmW x 10.5mmH x 6.5mmD
Inner Carton 10 88.0mmW x 41.0mmH x 160.0mmD 0.66
Outer Carton 100 200.0mmW x 157.0mmH x 296.0mmD 6.81

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.