You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

This HPM Long Range Wireless LED Door Chime is perfect for homes or businesses with a large area that needs to be covered. The extra long operating range of up to 100m ensures that you will never miss a visitor, while the 36 melodies with adjustable volume provide an audible notification that can be heard from anywhere in the premises. The unique connection between the push button and receiver prevents interference from other devices, making this door chime ideal for use in busy environments.

  • Battery operated, making it easy to install and portable, with no wires or cables needed
  • Long range radio-wave transmission up to 100 meters which allows you to place the door chime anywhere in your home, garden or garage
  • Choice of signal type: sound, illumination or both
  • Choose from 36 different melodies with adjustable volume
  • Call receiver can be wall or desk mounted, so the call can be received anywhere in the house
  • Enjoy the convenience of easy DIY installation! It requires no hard wiring, saving you time and eliminating the need for professional assistance
  • ‘Good neighbours’ feature: easy adjustment of channel selections will stop interference from neighbours who have a similar Door Chime.
  • Can be used as a door bell, pager or panic switch, catering to all your needs at home or office
  • Each chime and bell press are factory set pairs and are not interchangeable with other HPM door chimes or bell presses
  • WARNING! Hazardous keep batteries out of reach of children. This product contains a coin battery. If swallowed, a lithium coin battery can cause severe or fatal injuries within 2 hours. Keep batteries out of reach of children. If you think batteries may have been swallowed or placed inside any part of the body, seek medical attention immediately.
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001424567 215.0mmW x 215.0mmH x 40.0mmD 243.0
Inner Carton 8 9321001424581 250.0mmW x 180.0mmH x 78.0mmD 1.95
Outer Carton 48 9321001424604 580.0mmW x 270.0mmH x 260.0mmD 11.67
Pallet 384

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.