572571
Description
The USB Type A charger enables fast charging for mobile devices such as tablets, smartphones, MP3 players, smartwatches, and more. Compatible with Arteor International Series coverplates.
- Convenient solution for charging mobile telephones, MP3/4 players and tablet devices
- Start making-up plates with powerpoint and USB modules onsite to impress customers with innovative power solutions
- 2 Pole tap-off connection via 2.5mm² screw terminals
- Modular for maximum flexibility
- Complies to IEC 62684-2011-01
- Suitable for use with a diverse array of devices, from mobile phones and tablets to power banks
- For indoor use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245065725711 | 26.7 | ||
| Inner Carton | 10 | 3414971059078 | 95.0mmW x 55.0mmH x 145.0mmD | 0.28 | |
| Outer Carton | 100 | 3414971059085 | 200.0mmW x 157.0mmH x 296.0mmD | 3.11 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity