351000
Description
Basic speaker module for the creation of 2 WIRE audio systems. It has the capability to manage up to 100 pushbutton calls using additional double row pushbuttons. It can be used for opening an electric door lock directly connected to the S+ and S- clamps (18 V 4 A impulsive - 250 mA holding current 30 Ohm max) and the connection to a local door lock release pushbutton on the PL clamps.
- Fitted with loudspeaker and microphone volume adjustment
- Manage up to 100 pushbutton calls using additional double row pushbuttons
- To be completed with surround plate
- The device must be physically configured
- IP54
- Stand by absorption: 15mA
- Max. operating absorption: 65mA
- Operating temperature: (-25) - (+70)°C
- 1 Year Warranty
Volumetrics
Contents | Net Weight | Gross Weight | |
---|---|---|---|
Base Unit | 1 | 0.24 |
Documentation
![]() |
|
![]() |