You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

351100

Bticino Sfera New Evolved 2-Wire Audio Module All Metal Finish

Saleable Location AUS/NZL
Item Dimensions 115.0mmW x 91.0mmH x 20.0mmD

Description

Speaker module for the creation of 2 WIRE audio & video systems. It can manage up to 100 pushbutton calls when using additional double row pushbutton modules. It can be used for opening an electric door lock directly connected to the S+ and S- clamps (18 V 4 A impulsive - 250 mA holding current 30 Ohm max) and the connection to a local door lock release pushbutton on the PL clamps.

  • Fitted with loudspeaker and microphone volume adjustment
  • Manage up to 100 pushbutton calls when using additional double row pushbutton modules
  • Preset for additional power supply
  • Fitted with front LEDs for the notification of the operating status: door lock release, communication active, call put through, and system busy
  • Integrated optic sensor for the switching on of the night backlighting
  • To be completed with surround plate
  • The device can be configured either physically or using the PC and the TiSferaDesign software
  • The device can be configured either physically or using the PC and the TiSferaDesign software
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543441558 65.0mmW x 147.0mmH x 142.0mmD 179.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 8.28

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.