351200
Description
The audio-video module is designed for the installation of 2-WIRE color video systems. The color camera features a 1/3” sensor and white LEDs for illuminating the field of view. It allows horizontal and vertical camera position adjustments of +/- 10° in both directions. Additionally, it provides the option to open an electric door lock directly connected to the S+ and S- clamps.
- Mist prevention heating resistance
- Loudspeaker and microphone volume adjustments
- It can manage up to 98 pushbutton calls using the additional double row pushbutton modules
- Preset for additional power supply
- Fitted with front LEDs for the notification of the operating status: door lock release, communication active, call put through, and system busy
- The device must be configured physically or using a PC and the TiSferaDesign software
- Integrated optic sensor for the switching on of the night backlighting
- 1 Year Warranty
Volumetrics
Contents | Barcode | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | 8005543441565 | 0.24 |
Documentation
![]() |
|
![]() |
|
![]() |