You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

352700

Bticino Sfera New Inductive Loop and Vocal Synthesis Module Allstreet

Saleable Location AUS/NZL
Base Unit Barcode 8005543449226
Item Dimensions 91.0mmW x 115.0mmH x 27.0mmD

Description

Inductive loop and control speech synthesis module to be paired with the 351100 speaker module or with audio/video modules 351200 and 351300. Enables use by people wearing hearing aids (fitted with T selector) or vision impaired people thanks to the connection status voice message synthesis (call active, call ended, no answer, busy, door open).

  • Connected to the speaker module using the appropriate multicable supplied
  • To be completed with surround plate
  • The device can be configured either physically or using the PC and the TiSferaDesign software
  • Enable use by people wearing hearing aids (fitted with T selector) or blind people thanks to the connection status voice message synthesis (call active, call ended, no answer, busy, door open)
  • It is connected to the speaker module using the appropriate multicable supplied
  • To be completed with surround plate
  • The device can be configured either physically or using the PC and the TiSferaDesign software
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 232.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 10.21

Documentation

icon Data Sheets & Others
icon Brochures

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.