You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

353000

Bticino Sfera New Keypad Eletronic Module All Metal Finish

Saleable Location AUS/NZL
Base Unit Barcode 8005543461884
Item Dimensions 115.0mmW x 91.0mmH x 26.9mmD

Description

Keypad module for door lock release, or for the digital call of the apartment (to be used with the display module). Fitted with relay contacts (C – NC – NO) and clamps (CP- P1 – P2) for the connection of a local door lock release pushbutton. The numerical code for the opening of the door lock can be programmed using the keypad itself, or using a PC after downloading the module programming file.

  • Programming reset pushbutton and LEDS for the visual notification of the access status
  • Night backlighting with LEDs
  • To be completed with surround plate
  • Connected to the other modules using the appropriate multicable supplied
  • The device may also be used as a stand alone unit with independent power supply and operation for door lock
  • Configuration performed using physical configurators, or a PC with the TiSferaDesign software installed
  • To be completed with surround plate
  • It is connected to the other modules using the appropriate multicable supplied
  • The device may also be used as a stand alone unit with independent power supply and operation for door lock
  • Configuration performed using physical configurators, or a PC with the TiSferaDesign software installed
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 65.0mmW x 147.0mmH x 142.0mmD 214.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 2.88

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.