353200
Description
This RFID badge reader module controls the release of the door lock by swiping the the pre-programmed badge. It can manage up to 20,000 badges. Fitted with relay contacts (C – NO - NC) and clamps (CP - P1 - P2) for the connection of a local door release pushbutton. The badge for the release of the door lock can be programmed from the module itself, or using a PC after downloading the module programming file.
- For the release of the door lock by swiping the badge
- Connected to the other modules using the appropriate multicable supplied
- Programming reset pushbutton and LEDS for the visual notification of the access status
- Night backlighting with LEDs
- To be completed with surround plate
- Configuration performed using physical configurators, or a PC with the TiSferaDesign software installed
- The device may also be used as a stand alone unit with independent power supply and operation for door lock
- To be completed with surround plate
- Configuration performed using physical configurators, or a PC with the TiSferaDesign software installed
- The device may also be used as a stand alone unit with independent power supply and operation for door lock
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 262.0 | ||
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 3.14 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets