You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

AR9102FFFOXMMGN

Legrand Arteor Modular 3GHz 1 Module TV Mechanism Foxtel Approved Magnesium

Saleable Location AUS/NZL
Base Unit Barcode 9321001431947

Description

  • Suitable for custom AV plates used in conjunction with Arteor plates and accessories
  • F-Type – 3.0 GHz Foxtel approved (App No F10448)
  • Insert module dimensions 22mm x 45 module
  • Front mountable
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001432128 126mmW x 162mmH x 83mmD
Outer Carton 120 9321001432302

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.