You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

3523

Arteor - MyHOME - Additional Toroid for energy management system - Cable cross section 25mm² max

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543402054

Description

Additional toroid for bus meter with 3 inputs for toroids item 03555, and actuator with current sensor, item 03558 for the measurement of the earth leakage current. Cable length 400mm. The toroid has no direction of installation.

  • Operates with consumption indicator Cat.No 03555
  • Also operates with controller Cat.No 03558 for load diagnostics 90 A max.
  • Cable cross-section 25 mm² max.
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 34.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 8.77

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.