F520
Description
Device for the measurement of electric power on three lines, by connecting three toroids to the appropriate inputs. The data collected and processed can be viewed on the Touch Screens.
- For single phase installations
- Supplied with a toroid and its link
- Each toroid can monitor one circuit
- The consumption indicator can take up to 3 toroids, for monitoring 3 separate circuits
- Several consumption indicators can be installed to monitor more than 3 circuits on the installation
- Instantaneous and cumulative display of the consumption for each circuit and display of consumption on touch screens Cat.Nos 5 739 60/62/63
- Display can be in the form of histograms or statistical data
- Consumption data can be stored for 1 year, hour by hour, 2 years day by day or 12 years month by month
- Power supply from 27 V BUS
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8005543402061 | 41.0mmW x 89.0mmH x 101.0mmD | 107.0 | |
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 6.42 | ||
| Pallet | 150 |
Documentation
Data Sheets & Others |
|
Range Guide |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets