You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

Central unit for the management and control of the actuators of the load management system, to prevent the risk of trips of the electric meter. The central unit manages up to 63 loads maximum, with a power of 1.5 to 18 kW, and a tolerance of up to +/- 20%. The data measured can be displayed on the Touch Screens. Version for fastening on DIN rail - 1 module. The device supplied with 1 toroid.

  • Used to define an energy threshold and manage load shedding priorities set on controllers to avoid unwanted breaks as a result of exceeding the energy contract
  • Manages up to 63 controllers
  • The max. authorised power threshold can be defined
  • The settings can be activated/deactivated from the touch screen
  • Instantaneous and cumulative display of circuit consumption on the touch screen
  • Integrated memory module
  • For installation in the consumer unit
  • 1 DIN module 17.5 mm
  • Power supply from 27 V BUS
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543402078 175.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 11.1

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.