You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

Actuator with integrated current sensor for the measurement of the consumptions of the controlled load. 1 relay for single load, resistive, 16A, or 10A for incandescent lamps and 4A fluorescent lamps or ferromagnetic transformers. Zero crossing bistable relay intended for the load control. Automation and/or Management functions. Version for installation on 1 DIN rail module with forcing key

  • Used to define a priority level for a circuit in the context of a load shedding function
  • For installation in the consumer unit
  • 1 DIN module 17.5 mm
  • Can be used as an electronic control box controller and/or an energy management controller
  • Measures the consumption of the load being controlled and displays (via touch screen Cat.Nos 5739 60/62/63) instantaneous and cumulative consumption with separate reset
  • Diagnostics of the load being controlled with use of toroid Cat.No 03556
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543404300 88.0mmW x 26.0mmH x 100.0mmD 86.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 9.46

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.