e-catalogue 2025

EC777EL10IDCABU

Excel Life - Medical - Common plate - Horizontal RCD protected double powerpoint - with power available & supplied LEDs - RCD protected engraved - antimicrobial & chemical resistant 2 gang 10A 240V a.c. RCD 10mA with circuit ID blue

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Video youtube

Description

  • High sensitivity 10mA tripping current
  • Power Available LED (Amber) and Power Supplied LED (Red)
  • Does not trip on Mains failure
  • Internal safety shutters for extra safety
  • More fixing options - 4 corners
  • Retained terminal screws
  • Colour: White, Blue (UPS), Red (Essential)
  • Marked accordingly to ASNZS3003-2011
  • Chemical Resistant and Antimicrobial
  • Circuit ID
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 118 x 74mm
  • Plate thickness: 10mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001427971 110mmW x 170mmH x 30mmD
Inner Carton 4 9321001482369
Outer Carton 48 9321001482376

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.