You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

CDAR770/3FLHWE

Legrand Arteor 16A 2 Gang 2 Way Single Pole Double Throw Light/Fan/Switch Rocker Switch White

Saleable Location AUS/NZL
Base Unit Barcode 9321001430223
Item Dimensions 127.0mmW x 92.0mmH x 7.7mmD

Description

The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.

  • Grid and 770 mechanism
  • 230-240V a.c 16AX
  • Requires Arteor cover plate (purchased seperately) 
  • Engraved switches
  • Cut-out size: 100 x 40mm
  • Plate thickness: 7mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 92.0 96.0
Inner Carton 5 9321001430438 163.0mmW x 163.0mmH x 131.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.