You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

These mechanisms allow interfacing to Extra Low Voltage (ELV) control systems such as Air-conditioning or Automation systems.

  • Suitable for ELV control systems
  • Rated 12V d.c.
  • Easy screw terminal connection
  • Fits into Legrand Excel Life plates
  • Available with 10mA Red LED independently connected
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001401537
Inner Carton 10 9321001403975 126mmW x 83mmH x 162mmD
Outer Carton 120 9321001406419

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.