e-catalogue 2024

ED777EL10WE

Excel Life 10A 10mA RCD Protected Horizontal Double Powerpoint Gloss White

Saleable Location AUS/NZL
Item Dimensions 77.0mmW x 121.0mmH x 51.0mmD
Video youtube

Description

This Excel Life Dedicated Plate Double Powerpoint is equipped with an RCD, providing an extra layer of safety that can quickly switch off the power supply when it detects a fault or leakage of electrical current. Its compact design allows for easy integration into any space.

  • With the added RCD, it will not trip on mains failure
  • 10mA tripping current
  • Provided with Power Available (Amber) and Power Supplied (Red) LED indicators
  • Inline terminals for easier installation
  • Internal safety shutters for extra safety
  • 4 Corner fixing options making it a secure installation
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Current Rating: 10A, Supply Voltage: 230-240V a.c.
  • Retained terminal screws
  • Colour: Gloss White
  • Conforms to AS/NZS 3112 and AS/NZS 3190
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 120 x 76mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 0.169 0.171
Inner Carton 1 9321001435310 126.0mmW x 83.0mmH x 162.0mmD 0.169 0.321
Outer Carton 12 9321001435327 330.0mmW x 250.0mmH x 250.0mmD 2.028 4.352

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.