ED777EL30WE
Description
This Excel Life Dedicated Plate Double Powerpoint is equipped with an RCD, providing an extra layer of safety that can quickly switch off the power supply when it detects a fault or leakage of electrical current. Its compact design allows for easy integration into any space.
- With the added RCD, it will not trip on mains failure
- 30mA tripping current
- Provided with Power Available (Amber) and Power Supplied (Red) LED indicators
- Inline terminals for easier installation
- Internal safety shutters for extra safety
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- 4 Corner fixing options making it a secure installation
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- Conforms to AS/NZS 3112 and AS/NZS 3190
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Inner Carton | 1 | 9321001435259 | 126.0mmW x 83.0mmH x 162.0mmD | 0.169 | 0.321 |
| Outer Carton | 12 | 9321001435266 | 330.0mmW x 250.0mmH x 250.0mmD | 2.028 | 4.352 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity