RXL777USB2PSWE
Description
- Double powerpoint with USB charging
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: Matt White
- 2 x 2.1A USB Ports
- Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
- Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
- Charging module installed in wall cavity
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Overload protection (USB circuit)
- Low standby power consumption 230V a.c. < 0.15W
- Conform to AS/NZS60950-1, AS/NZS 4665
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001435068 | 138.0mmW x 110.0mmH x 90.0mmD |
Outer Carton | 12 | 9321001435105 | 337.0mmW x 254.0mmH x 185.0mmD |
Documentation
![]() |
|
![]() |