D642/012R
Description
This HPM Wireless Door Chime & Bell Press Kit is a slimline, portable and battery operated design that is perfect for both home and office environments. It has a choice of 16 different melodies to choose from and an inbuilt flashing light for visual notification. The long range of up to 50m makes it suitable for all types of properties. The added receiver means that you can be sure to never miss a visitor no matter where you are.
- Battery operated, making it easy to install and portable, with no wires or cables needed
- 50m operating range from door chime to bell press
- Flashing light for the hearing impaired
- Vast choice of 16 melodies
- Practical name tag insert
- Enjoy the convenience of easy DIY installation! It requires no hard wiring, saving you time and eliminating the need for professional assistance
- ‘Good neighbours’ feature: easy adjustment of channel selections will stop interference from neighbours who have a similar Door Chime.
- Can be used as a door bell, pager or panic switch, catering to all your needs at home or office
- Each chime and bell press are factory set pairs and are not interchangeable with other HPM door chimes or bell presses
- WARNING! Hazardous keep batteries out of reach of children. This product contains a coin battery. If swallowed, a lithium coin battery can cause severe or fatal injuries within 2 hours. Keep batteries out of reach of children. If you think batteries may have been swallowed or placed inside any part of the body, seek medical attention immediately.
- 3 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001434757 | 248.0 | 298.0 | |
| Inner Carton | 4 | 9321001434764 | 405.0mmW x 185.0mmH x 180.0mmD | 1.12999 | 1.25 |
| Outer Carton | 48 | 9321001434771 | 587.0mmW x 420.0mmH x 398.0mmD | 11.904 | 14.5 |
| Pallet | 768 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity