01955
Description
Accessories for direct piercing end caps. Comes in a consisting pack of 2 Ø32 mm ISO end caps, 5 Ø25 mm ISO end caps and 10 Ø20 mm ISO end caps.
- Pack consisting of 2x Ø32 mm ISO end caps, 5x Ø25 mm ISO end caps and 10x Ø20 mm ISO end caps
- IP65
- Self-extinguishing: resistance to incandescent wire 650°C
- IK09
- IP65
- Supplied without terminal blocks
- Box colour light grey L750A, cover colour dark grey R746A
- Allows to achieve assemblies conform to IEC 61 439 - 3
- Lockable door handle, sealable cover and faceplate. Shock-resistant polystyrene material
- Can be fitted with perforated plates and solid faceplates for mounting non-modular products
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 80.75 | 85.0 | |
| Inner Carton | 1 | |||
| Outer Carton | 8 | 175.0mmW x 140.0mmH x 215.0mmD | 0.764 | |
| Pallet | 224 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Approvals |

Data Sheets & Others
Approvals