01961
Description
Accessories blanking plates. 5, separable into modules or 1/2 module. Grey R746A
- 5, separable into modules or 1/2 module
- Grey R746A
- Self-extinguishing: resistance to incandescent wire 650°C
- Weatherproof cabinets
- Allows to achieve assemblies conform to IEC 61 439 - 3
- IP65
- IK09
- Classe II
- Lockable door handle, sealable cover and faceplate. Shock-resistant polystyrene material
- Can be fitted with perforated plates and solid faceplates for mounting non-modular products
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | |||
| Inner Carton | 20 | 108.0mmW x 57.0mmH x 193.0mmD | 0.24 | |
| Outer Carton | 200 | 303.0mmW x 126.0mmH x 398.0mmD | 2.72 | |
| Pallet | 2000 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Approvals |

Data Sheets & Others
Approvals