You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

  • Key Lock
  • N° 850
  • Self-extinguishing: resistance to incandescent wire 650°C
  • Weatherproof cabinets
  • Allows to achieve assemblies conform to IEC 61 439 - 3
  • IP65
  • IK09
  • Classe II
  • Lockable door handle, sealable cover and faceplate. Shock-resistant polystyrene material
  • Can be fitted with perforated plates and solid faceplates for mounting non-modular products
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 43.7 46.0
Inner Carton 1
Outer Carton 50 298.0mmW x 114.0mmH x 398.0mmD 2.7
Pallet 1000

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.