04816
Description
The Legrand Terminal Blocks are constructed with a combination of brass and zinc-plated bichromated steel. They come equipped with a black cover that allows for convenient identification of the neutral or phase, depending on the specific usage. The cover is removable and can also be combined with extra supports. Additionally, these terminal blocks can be effortlessly fitted with universal terminal block supports, making them suitable for use with Plexo³ range, HL, and XL³ 125 enclosures.
- Distribution terminal blocks
- Conform to standard IEC 60998-2-1
- Supplied ready for use (screws not tightened)
- 100 A max. - 400 V~ with 25 mm² input
- 80 A max. - 400 V~ with 16 mm² input
- IP 2X terminal blocks
- Mounting on symmetrical or asymmetrical rail with universal support Cat.No 0 048 11, or on 12 x 2 flat
- Phase (black)
- Number of connections: : 1 x 10 to 35 + 5 x 6 to 25 mm²
- Length: : 62 mm
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 62.0mmW x 30.0mmH x 16.0mmD | ||
| Inner Carton | 10 | 78.0mmW x 89.0mmH x 101.0mmD | 0.43 | |
| Outer Carton | 120 | 200.0mmW x 197.0mmH x 296.0mmD | 5.34 |