04822
Description
The Legrand Terminal Blocks are pre-installed on the provided support and made with a blend of brass and zinc-plated bichromated steel. Each terminal block has 2 green Duplix connectors labeled as Earth, 2 blue Duplix connectors labeled N, and 2 red Duplix connectors labeled L for easy identification. These terminal blocks are compatible with Plexo³ range, HL, and XL³ 125 enclosures.
- Each terminal block is supplied with: 2 green Duplix marked Earth - 2 blue Duplix marked N, 2 red Duplix marked L
- Conform to standard IEC 60998-2-1
- Supplied ready for use (screws not tightened)
- 100 A max. - 400 V~ with 25 mm² input
- 80 A max. - 400 V~ with 16 mm² input
- Mounting on rail with universal support Cat.No 0 048 11, or on 12 x 2 flat bar
- Length : 75 mm
- Number of connections : 8 x 1.5 to 16 mm²
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Inner Carton | 10 | 78.0mmW x 89.0mmH x 101.0mmD | 0.41 | |
| Outer Carton | 120 | 200.0mmW x 197.0mmH x 296.0mmD | 5.13 |
Documentation
Data Sheets & Others |

Data Sheets & Others