04826
Description
The Legrand Terminal Blocks are pre-installed on the provided support and made with a blend of brass and zinc-plated bichromated steel. Each terminal block has 2 green Duplix connectors labeled as Earth, 2 blue Duplix connectors labeled N, and 2 red Duplix connectors labeled L for easy identification. These terminal blocks are compatible with Plexo³ range, HL, and XL³ 125 enclosures.
- Each terminal block is supplied with: 2 green Duplix marked Earth - 2 blue Duplix marked N, 2 red Duplix marked L
- Conform to standard IEC 60998-2-1
- Supplied ready for use (screws not tightened)
- 100 A max. - 400 V~ with 25 mm² input
- 80 A max. - 400 V~ with 16 mm² input
- Mounting on rail with universal support Cat.No 0 048 11, or on 12 x 2 flat bar
- Length : 176 mm
- Number of connections : 1 x 6 to 25 + 21 x 1.5 to 16 mm²
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 100.0 | ||
| Inner Carton | 10 | 100.0mmW x 88.0mmH x 184.0mmD | 1.06 | |
| Outer Carton | 60 | 200.0mmW x 197.0mmH x 296.0mmD | 6.57 | 
Documentation
|  Data Sheets & Others |