10622
Description
DLP PVC External Bends ensure seamless continuity of the flexible cover at angles, eliminating the need for cutting and maintaining a clean, aesthetic appearance. With variable internal angles, it offers a versatile and efficient solution for professional electrical installations.
- Variable external bend, from 60° to 120° for 50 x 80/50 x 105/50 x 150 and 50 x 195 mm trunkings
- Include the 2 components for the top and bottom of the trunking on which the flexible cover is fitted
- Changeable external bend, from 60° to 120° for 50 x 80/50 x 105/50 x 150 and 50 x 195 mm trunkings
- 1 comp. Cover 180
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245060106225 | |||
| Inner Carton | 10 | 3414971071650 | 184.0mmW x 94.0mmH x 326.0mmD | 0.4 | |
| Outer Carton | 50 | 3414971071667 | 375.0mmW x 200.0mmH x 495.0mmD | 2.56 | |
| Pallet | 2100 |
Documentation
Data Sheets & Others |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Environmental Profile