30092
Description
DLP Floor Duct distribution system provides distribution, protection and branching of different cables in an electrical installation. Used for creating a link between a profile, column, mini-column or floor unit.
- 2m length
- Supplied with a cover that attaches to the body using snap-fittings
- 3 compartments, allowing for the separation of cables
- Compartment capacity: 1 at Ø6-8mm, 2 at Ø6mm
- Capacity 2: max. Ø6 mm
- RAL 7030
- Number of metres in pack
- Use of saw and cutting box required for cutting to desired length
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 340.5 | |||
| Outer Carton | 54 | 3414971077782 | 210.0mmW x 80.0mmH x 2025.0mmD | 20.6 | |
| Pallet | 1350 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Environmental Profile