You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Floor duct supplied in lengths of 2 metres, packs of 36 metres. Use of saw and cutting box required for cutting to desired length. Secure the body and cover by snap-fitting using a screwdriver. Robust PVC body and aluminium finish. Ideal for residential or commercial applications.

  • 2m length, supplied in packs of 54m
  • Supplied with cover, attaching to body by snap-fittings
  • 3 compartments, allowing for the separation of cables
  • Compartment capacity: 1 at Ø6-11mm x various cables, 2 at Ø6-11mm x 1 cable
  • Use of saw and cutting box required for cutting to desired length
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060300937 420.8
Outer Carton 36 3414971160637 205.0mmW x 115.0mmH x 2027.0mmD 22.0
Pallet 720

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.