31916
Description
Colson™ ties are black, UV resistant, have external teeth and are de gned to hold cables, strands and tubes in external installations. Colson™ accessories enable the ties to be used whatever the support (duct, sheeting, post, etc.). Colson™ cable ties are compliant with standards EN 62275 type1 (NFC 68-146)
- Colson™ - installation cable ties
- UV protected
- External teeth
- Black polyamide 12
- Tensile Strength : 53 kg
- Conform to EN 50146 and IEC 62275
- Ø grip capacity max. : 62 mm
- Ø grip capacity min. : 26 mm
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Inner Carton | 100 | 0.45 | ||
| Outer Carton | 1000 | 293mmW x 250mmH x 380mmD | 0.4769 | |
| Pallet | 20000 |
Documentation
Data Sheets & Others |
|
Approvals |

Data Sheets & Others
Approvals