You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

31919

Cable tie Colson - UV protected - external teeth - w. 9 mm - L. 357 mm - black

Availability No Longer Available
Saleable Location AUS
Base Unit Contents 1

Description

Colson™ ties are black, UV resistant, have external teeth and are de gned to hold cables, strands and tubes in external installations. Colson™ accessories enable the ties to be used whatever the support (duct, sheeting, post, etc.). Colson™ cable ties are compliant with standards EN 62275 type1 (NFC 68-146)

  • Colson™ - installation cable ties
  • UV protected
  • External teeth
  • Black polyamide 12
  • Conform to EN 50146 and IEC 62275
  • Ø grip capacity max. : 92 mm
  • Ø grip capacity min. : 26 mm
  • Tensile Strength : 53 kg

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 6038.0
Inner Carton 100 0.53
Outer Carton 1000 290mmW x 268mmH x 389mmD 6.04
Pallet 20000

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.