You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

DLP Floor Duct distribution system provides distribution, protection and branching of different cables in an electrical installation. Used for creating a link between a profile, column, mini-column or floor unit.

  • Length 2m
  • Supplied with cover
  • 4 compartments
  • Equipped with 2 adhesive strips for better floor fixing
  • Capacity 1: max. Ø14.5 mm, Capacity 2: max. Ø9.5 mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060328009 730.0
Outer Carton 20 3414971251748 237.0mmW x 63.0mmH x 2035.0mmD 13.2
Pallet 600

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.