33665
Description
DLP PVC Internal Bends ensure seamless continuity of the flexible cover at angles, eliminating the need for cutting and maintaining a clean, aesthetic appearance. With variable internal angles, it offers a versatile and efficient solution for professional electrical installations.
- Variable internal/external angles of 60° with 120°
- For 20x120mm trunking
- Quick and secure clip-together assembly
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | ||||
| Inner Carton | 5 | 3414971148932 | 185.0mmW x 105.0mmH x 235.0mmD | 0.4 | |
| Outer Carton | 25 | 3414970364722 | 300.0mmW x 270.0mmH x 400.0mmD | 2.36 | |
| Pallet | 500 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity